CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 631 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A4, stainless steel A4
Bill of material
BN 631 1241974 hexagon jam nut B M10
BNARTNR
Identification
1241974
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
M
Total height
5.000
mm
S
Width across flat
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D