CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 1721 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A4
Bill of material
BN 1721 1396897 hex domed cap nut (Acorn nut) M10
BNARTNR
Identification
1396897
BNNORM1
DIN 1587
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
DA
Inner diameter of installation face max.
10.800
mm
DH
Diameter max.
15.000
mm
DW
Diameter of the washer face min.
14.300
mm
X
Length of the thread run-out
3.000
mm
G2
Undercut length as of M12
0.000
mm
M
Overall height max.
18.000
mm
M1
Wrenching height max.
8.000
mm
S
Across-flats-dimension max.
17.000
mm
T
Thread depth min.
12.650
mm
Preview - Generation
Preview
3D
Dimension
2D