CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 85415 - Hex domed cap nuts (Acorn nuts) (NFE 27-453; ~DIN 1587), A2
Bill of material
BN 85415 8310548 hex domed cap nut (acorn nut) M5
BNARTNR
Identification
8310548
BNNORM1
NFE 27-453
BNNORM2
~DIN 1587
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
X
Length of the thread run-out
1.000
mm
H
Overall height
8.000
mm
M
Wrenching height max.
4.000
mm
S
Width across flat
8.000
mm
T
Screw-depth ~
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D