CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 296 - Turnbuckles with two weld studs (~DIN 1480), steel, black
Bill of material
BN 296 1113623 turnbuckle SP-M12
BNARTNR
Identification
1113623
BNNORM1
~DIN 1480
BNMAT
Material
Steel
BNSURFACE
Surface
black
D
Thread diameter
12
mm
D2
Bolt thread diameter
21
mm
E
Width
34
mm
L1
Overal length
125
mm
G
83
mm
B1
75
mm
L3
150
mm
Preview - Generation
Preview
3D
Dimension
2D