CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 3525 - Square thin nuts (DIN 562), stainless steel A2
Bill of material
BN 3525 1725572 square nut M4
BNARTNR
Identification
1725572
BNNORM1
DIN 562
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.000
mm
D1
Thread core diameter
3.242
mm
P
Threaded pitch
0.700
mm
M
Overall height max.
2.200
mm
S
Across-flats-dimension max.
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D