CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20195 - Nuts for T-slots (DIN 508), cl. 8, plain
Bill of material
BN 20195 3353221 nut for T-slots M8x10
BNARTNR
Identification
3353221
BNNORM1
DIN 508
BNMAT
Material
Steel 8
BNSURFACE
Surface
plain
D
Nominal diameter
8.000
mm
A
Width top
10.000
mm
E
Width bottom
15.000
mm
F
Chamfer
1.600
mm
H
Height
12.000
mm
K
Base height
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D