CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20196 - Nuts for T-slots long type (DIN 508), cl. 10, black
Bill of material
BN 20196 3353286 nut for T-slots M8x10
BNARTNR
Identification
3353286
BNNORM1
DIN 508
BNMAT
Material
Steel 10
BNSURFACE
Surface
black
D
Nominal diameter
8.000
mm
A
Width top
10.000
mm
E
Width
15.000
mm
L
Length
30.000
mm
F
Chamfer
1.600
mm
H
Height
12.000
mm
K
Base height
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D