CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 1058 - Wing nuts (~DIN 315), PA 6.6, natural
Bill of material
BN 1058 1400738 wing nut M5
BNARTNR
Identification
1400738
BNNORM1
~DIN 315
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DW
Diameter of the bearing face max.
11.000
mm
D2
Diameter top max.
9.000
mm
BF
Width above wing max.
26.000
mm
G1
Thickness blade up max.
2.300
mm
G2
Thickness wing bottom max.
2.800
mm
M
Overall height max.
13.000
mm
H
Height centre part max.
6.500
mm
R1
Wing radius ~
4.000
mm
R3
Transition radius to wing ~
1.000
mm
R4
Transition centre wing ~
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D