CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 208 - Wing nuts (DIN 315), Malleable cast iron / steel, zinc plated blue
Bill of material
BN 208 1099205 wing nut M10
BNARTNR
Identification
1099205
BNNORM1
DIN 315
BNMAT
Material
malleable cast iron / steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Pitch
1.500
mm
DW
Diameter of the bearing face max.
20.000
mm
D2
Diameter top max.
16.500
mm
BF
Width above wing max.
51.000
mm
G1
Thickness blade up max.
4.400
mm
G2
Thickness wing bottom max.
5.400
mm
M
Overall height max.
25.000
mm
H
Height centre part max.
12.000
mm
R1
Wing radius ~
8.000
mm
R3
Transition radius to wing ~
1.200
mm
R4
Transition centre wing ~
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D