CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 644 - Wing nuts cold formed (~UNI 5448 A), stainless steel A2
Bill of material
BN 644 1242814 wing nut A M6
BNARTNR
Identification
1242814
BNNORM1
~UNI 5448 A
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
DW
Diameter of the bearing face
12.500
mm
D2
Diameter top
10.000
mm
E
Width above wing
28.000
mm
G
Thickness wing top
3.000
mm
M
Total height
15.000
mm
H
Height centre-part
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D