CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 421 - Round nuts ~1,5d with trapezoidal thread DIN 103 - 7H, 5, plain
Bill of material
BN 421 1173685 round nut Tr22x5
BNARTNR
Identification
1173685
BNMAT
Material
Steel 5
BNSURFACE
Surface
plain
D
Nominal thread diameter
22.000
mm
D1
Thread core diameter
17.000
mm
P
Thread pitch
5.000
mm
H
Total height
33.000
mm
D2
45.000
mm
Preview - Generation
Preview
3D
Dimension
2D