CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 220 - Slotted round nuts (DIN 546), steel, zinc plated blue
Bill of material
BN 220 1100742 slotted round nut M4
BNARTNR
Identification
1100742
BNNORM1
DIN 546
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D1
Thread core diameter
3.242
mm
P
Pitch
0.700
mm
DW
Diameter of the bearing face max.
8.000
mm
M
Overall height max.
3.500
mm
N
Groove width
1.400
mm
T
Slot depth
1.400
mm
Preview - Generation
Preview
3D
Dimension
2D