CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 224 - Slotted flat countersunk nuts 110°, steel, zinc plated blue
Bill of material
BN 224 1101099 Slotted flat countersunk nut M5
BNARTNR
Identification
1101099
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
DD
Thread
M5
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
D3
14.000
mm
D2
+0.2
6.000
mm
M
Overall height max.
7.000
mm
N
Groove width
2.000
mm
T
Slot depth
1.500
mm
K
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D