CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 530 - Slotted round nuts (~DIN 546), brass, plain
Bill of material
BN 530 1197797 slotted round nut M4
BNARTNR
Identification
1197797
BNNORM1
~DIN 546
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000
mm
D1
Thread core diameter
3.242
mm
P
Threaded pitch
0.700
mm
DW
Diameter of the bearing face max.
8.000
mm
M
Overall height max.
3.500
mm
N
Groove width
1.400
mm
T
Slot depth
1.200
mm
Preview - Generation
Preview
3D
Dimension
2D