CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 1077 - Flat washers without chamfer (~DIN 125 A; ~ISO 7089), Laminated paper, brown
Bill of material
BN 1077 1405225 flat washer M3
BNARTNR
Identification
1405225
BNNORM1
~DIN 125 A
BNNORM2
~ISO 7089
BNMAT
Material
Laminated paper
BNSURFACE
Surface
brown
D
Nominal diameter
3.000
mm
DA
Inner diameter min.
3.200
mm
DW
Outer diameter max.
7.000
mm
H
Height
0.500
mm
Preview - Generation
Preview
3D
Dimension
2D