CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 751 - Washers for steel construction (DIN 7989-1), steel, hot dip galvanized
Bill of material
BN 751 1274244 washer M22-C
BNARTNR
Identification
1274244
BNNORM1
DIN 7989-1
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
22
mm
D1
Hole diameter min.
24.0
mm
D2
Outer diameter max.
39.0
mm
H
Thickness
8±1.2 mm
Preview - Generation
Preview
3D
Dimension
2D