CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 1414 - Flat washers without chamfer, for screws with cylindrical head (DIN 433), stainless steel A2
Bill of material
BN 1414 1756001 flat washer M5
BNARTNR
Identification
1756001
BNNORM1
DIN 433
BNMAT
Material
Stainless steel A2 hardness class 140 HV
D
Nominal diameter
5.000
mm
DA
Inner diameter min.
5.300
mm
DW
Outer diameter max.
9.000
mm
H
Height
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D