CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20153 - Round washers for wood construction, steel, hot dip galvanized
Bill of material
BN 20153 3244764 round washers M12
BNARTNR
Identification
3244764
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
hot dip galvanized
D
M12
DA
14
mm
DW
50
mm
H
4 mm
Preview - Generation
Preview
3D
Dimension
2D