CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20368 - Flat washers without chamfer, for screws up to property class 10.9 (ISO 7089; DIN 125 A), steel, plain
Bill of material
BN 20368 3484534 flat washer 10
BNARTNR
Identification
3484534
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Steel hardness class 300 HV
BNSURFACE
Surface
plain
D
Nominal diameter
10.000
mm
DA
Inner diameter min.
10.500
mm
DW
Outer diameter max.
20.000
mm
H
Hoehe
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D