CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20369 - Flat washers without chamfer, for screws up to property class 10.9
Bill of material
BN 20369 3484545 flat washer 12
BNARTNR
Identification
3484545
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Steel hardness class 300 HV
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C
FUERGEWINDE
For thread
M12
DA
Inner diameter (d1)
13.000
mm
DW
Outer diameter (d2)
24.000
mm
H
Thickness (s)
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D