CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless steel A2
Bill of material
BN 20730 3670356 flat washer M8
BNARTNR
Identification
3670356
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Stainless steel A2 hardness class 200 HV
D
Nominal diameter
8.000
mm
DA
Inner diameter min.
8.400
mm
DW
Outer diameter max.
16.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D