CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20731 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless steel A4
Bill of material
BN 20731 3670370 flat washer M6
BNARTNR
Identification
3670370
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Stainless steel A4 hardness class 200 HV
D
Nominal diameter
6.000
mm
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
12.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D