CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20734 - Flat washers without chamfer, for screws up to property class 8.8
Bill of material
BN 20734 3670488 flat washer 18
BNARTNR
Identification
3670488
BNNORM1
ISO 7089
BNNORM2
DIN 125 A
BNMAT
Material
Steel hardness class 200 HV
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C
FUERGEWINDE
For thread
M18
DA
Inner diameter (d1)
19.000
mm
DW
Outer diameter (d2)
34.000
mm
H
Thickness (s)
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D