CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 30707 - Flat washers for Ww / UNC / UNF without chamfer, serie heavy (~DIN 1440), steel, zinc plated blue
Bill of material
BN 30707 5401459 flat washer 7/16"
BNARTNR
Identification
5401459
BNNORM1
~DIN 1440
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
7/16"
DA
Inner diameter H11
13.000
mm
DW
Outer diameter
26.000
mm
H
Height
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D