CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20508 - Special flat washers without chamfer, for screws up to property class 8.8 (DIN 125-1 A; ISO 7089), steel, zinc plated blue with CresaCoat® C 307 Black
Bill of material
BN 20508 3508292 special flat washer 6.4
BNARTNR
Identification
3508292
BNNORM1
DIN 125-1A
BNNORM2
ISO 7089
BNMAT
Material
Steel hardness class 200 HV
BNSURFACE
Surface
zinc plated blue with CresaCoat® C 307 Black
D
Nominal diameter
6.000
mm
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
12.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D