CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 560 - Flat washers without chamfer (DIN 125 A; ISO 7089; VSM 13904), brass, plain
Bill of material
BN 560 1215728 flat washer M4
BNARTNR
Identification
1215728
BNNORM1
DIN 125 A
BNNORM2
ISO 7089
BNNORM3
VSM 13904
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal diameter
4.000
mm
DA
Inner diameter min.
4.300
mm
DW
Outer diameter max.
9.000
mm
H
Height
0.800
mm
Preview - Generation
Preview
3D
Dimension
2D