CAD model selection
Selectable products: 29
Company
Bossard Catalog
Description
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), stainless steel A2
Bill of material
BN 670 1965549 flat washer M6
BNARTNR
Identification
1965549
BNNORM1
DIN 125 A
BNNORM2
~ISO 7089
BNNORM3
VSM 13904
BNMAT
Material
Stainless steel A2 hardness class 140 HV
D
Nominal diameter
6.000
mm
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
12.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D