CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 671 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), stainless steel A4
Bill of material
BN 671 1253425 flat washer M12
BNARTNR
Identification
1253425
BNNORM1
DIN 125 A
BNNORM2
~ISO 7089
BNMAT
Material
Stainless steel A4 hardness class 140 HV
D
Nominal diameter
12.000
mm
DA
Inner diameter min.
13.000
mm
DW
Outer diameter max.
24.000
mm
H
Height
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D