CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 14683 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), steel, black-oxidized
Bill of material
BN 14683 1729306 flat washer 8.4
BNARTNR
Identification
1729306
BNNORM1
DIN 125-1 A
BNNORM2
~ISO 7089
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
black-oxidized
D
Nominal size
8.000
mm
DA
Inner diameter min.
8.400
mm
DW
Outer diameter max.
16.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D