CAD model selection
Selectable products: 48
Company
Bossard Catalog
Description
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc plated blue
Bill of material
BN 715 1887556 flat washer 5.3
BNARTNR
Identification
1887556
BNNORM1
DIN 125-1 A
BNNORM2
~ISO 7089
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
5.000
mm
DA
Inner diameter min.
5.300
mm
DW
Outer diameter max.
10.000
mm
H
Height
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D