CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 724 - Flat washers without chamfer (DIN 126; ~ISO 7091), steel, zinc plated blue
Bill of material
BN 724 1269089 flat washer 26
BNARTNR
Identification
1269089
BNNORM1
DIN 126
BNNORM2
~ISO 7091
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
24.000
mm
DA
Inner diameter min.
26.000
mm
DW
Outer diameter max.
44.000
mm
H
Hoehe
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D