CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 735 - Flat washers thin type, steel, zinc plated blue
Bill of material
BN 735 1270877 flat washer thin type 10.5
BNARTNR
Identification
1270877
BNMAT
Material
Steel hardness class 140 HV
BNSURFACE
Surface
zinc plated blue
D
for screws
M10
mm
DA
Inner diameter H11
10.5
mm
DW
Outer diameter
25.0
mm
H
Height
1.2
mm
Preview - Generation
Preview
3D
Dimension
2D