CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 80061 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M), steel, plain
Bill of material
BN 80061 8037841 flat washer M16
BNARTNR
Identification
8037841
BNNORM1
~NFE 25-513 M
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
plain
D
Nominal diameter
16.000
DA
Inner diameter min.
17.000
mm
DW
Outer diameter max.
32.000
mm
H
Height
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D