CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 82416 - Flat washers without chamfer series M (medium)
Bill of material
BN 82416 8184321 flat washer M10
BNARTNR
Identification
8184321
BNNORM1
~NFE 25-513 M
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
FUERGEWINDE
For thread
M10
DA
Inner diameter (d1)
10.500
mm
DW
Outer diameter (d2)
22.000
mm
H
Thickness (s)
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D