CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 84515 - Flat washers without chamfer, series Z (small) (~NFE 25-513 Z), steel, zinc plated blue
Bill of material
BN 84515 8026882 flat washer M12
BNARTNR
Identification
8026882
BNNORM1
~NFE 25-513 Z
BNMAT
Material
Steel hardness class 100 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
12.000
DA
Inner diameter min.
13.000
mm
DW
Outer diameter max.
24.000
mm
H
Height
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D