CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 84513 - Flat washers without chamfer, series L (large) (~NFE 25-514 L), steel, plain
Bill of material
BN 84513 8016690 flat washer M8
BNARTNR
Identification
8016690
BNNORM1
~NFE 25-514 L
BNMAT
Material
Steel hardness class 160 HV
BNSURFACE
Surface
plain
D
Nominal diameter
8.000
DA
Inner diameter min.
8.400
mm
DW
Outer diameter max.
22.000
mm
H
Height
1.500
mm
Preview - Generation
Preview
3D
Dimension
2D