CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 84518 - Flat washers without chamfer, series Z (small) (~NFE 25-514 Z), steel, zinc plated blue
Bill of material
BN 84518 8026491 flat washer M8
BNARTNR
Identification
8026491
BNNORM1
~NFE 25-514 Z
BNMAT
Material
Steel hardness class 160 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
8.000
DA
Inner diameter min.
8.400
mm
DW
Outer diameter max.
16.000
mm
H
Height
1.500
mm
Preview - Generation
Preview
3D
Dimension
2D