CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 84520 - Flat washers without chamfer, series M (medium) (~NFE 25-514 M), steel, zinc plated blue
Bill of material
BN 84520 8025932 flat washer M12
BNARTNR
Identification
8025932
BNNORM1
~NFE 25-514 M
BNMAT
Material
Steel hardness class 160 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
12.000
DA
Inner diameter min.
13.000
mm
DW
Outer diameter max.
27.000
mm
H
Height
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D