CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 84539 - Flat washers without chamfer series Z (small) (NFE 25-514 Z), stainless steel A4
Bill of material
BN 84539 8031800 flat washer M12
BNARTNR
Identification
8031800
BNNORM1
NEF 25-514 Z
BNMAT
Material
Stainless steel A4 hardness class 150 HV
D
Nominal diameter
12.000
mm
DA
Inner diameter min.
13.000
mm
DW
Outer diameter max.
24.000
mm
H
Height
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D