CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 85546 - Flat washers without chamfer, series M (medium) (NFE 25-513 M), PA 6.6, natural
Bill of material
BN 85546 8034559 flat washer M6
BNARTNR
Identification
8034559
BNNORM1
NFE 25-513 M
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal diameter
6.000
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
14.000
mm
H
Height
1.200
mm
Preview - Generation
Preview
3D
Dimension
2D