CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 562 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), brass, plain
Bill of material
BN 562 1761080 flat washer M6
BNARTNR
Identification
1761080
BNNORM1
DIN 125 B
BNNORM2
~ISO 7090
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal diameter
6.000
mm
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
12.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D