CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 563 - Flat washers with chamfer (DIN 125 B; ~ISO 7090), brass, nickel plated
Bill of material
BN 563 1761129 flat washer M6
BNARTNR
Identification
1761129
BNNORM1
DIN 125 B
BNNORM2
~ISO 7090
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal diameter
6.000
mm
DA
Inner diameter min.
6.400
mm
DW
Outer diameter max.
12.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D