CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 14684 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, black-oxidized
Bill of material
BN 14684 1727664 flat washer 8.4
BNARTNR
Identification
1727664
BNNORM1
DIN 125-1B
BNNORM2
~ISO 7090
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
black-oxidized
D
Nominal diameter
8.000
mm
DA
Inner diameter min.
8.400
mm
DW
Outer diameter max.
16.000
mm
H
Height
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D