CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 65192 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, zinc plated yellow
Bill of material
BN 65192 5513245 flat washer 17
BNARTNR
Identification
5513245
BNNORM1
DIN 125-1B
BNNORM2
~ISO 7090
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
zinc plated yellow
D
Nominal diameter
16.000
mm
DA
Inner diameter min.
17.000
mm
DW
Outer diameter max.
30.000
mm
H
Height
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D