CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bill of material
BN 720 5402922 flat washer 19
BNARTNR
Identification
5402922
BNNORM1
DIN 125-1B
BNNORM2
~ISO 7090
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
plain
D
Nominal diameter
18.000
mm
DA
Inner diameter min.
19.000
mm
DW
Outer diameter max.
34.000
mm
H
Height
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D