CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 721 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, zinc plated blue
Bill of material
BN 721 1268643 flat washer 23
BNARTNR
Identification
1268643
BNNORM1
DIN 125-1B
BNNORM2
~ISO 7090
BNMAT
Material
Steel 140 HV hardness class
BNSURFACE
Surface
zinc plated blue
D
Nominal diameter
22.000
mm
DA
Inner diameter min.
23.000
mm
DW
Outer diameter max.
39.000
mm
H
Height
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D