CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 33035 - Square washers for wood construction (DIN 436), stainless steel A4
Bill of material
BN 33035 5817020 square washer 17.5x50
BNARTNR
Identification
5817020
BNNORM1
DIN 436
BNMAT
Material
Stainless steel A4
D
Nominal diameter
16.000
mm
D1
Diameter min.
17.500
mm
A
Width max.
50.000
mm
H
Thickness
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D