CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 20152 - Square washers for wood construction (~DIN 436), steel, hot dip galvanized
Bill of material
BN 20152 3244748 square washer 18x60
BNARTNR
Identification
3244748
BNNORM1
~DIN 436
BNMAT
Material
Steel 100 HV
BNSURFACE
Surface
hot dip galvanized
D
Nominal diameter
16.000
mm
D1
Diameter min.
18.000
mm
A
Width max.
60.000
mm
H
Thickness
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D