CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 755 - Square taper washers for U-sections (DIN 434), steel, hot dip galvanized
Bill of material
BN 755 1274600 square taper washer for U-sections M12
BNARTNR
Identification
1274600
BNNORM1
DIN 434
BNMAT
Material
Steel
BNSURFACE
Surface
hot dip galvanized
D
Nominal diameter
12
mm
DA
Inner diameter min. (d1)
13.5
mm
A
Length
26
mm
B
Width
30
mm
H
Height (s)
4.9
mm
NG
Declination
8 %
Preview - Generation
Preview
3D
Dimension
2D