CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1277 - Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue
Bill of material
BN 1277 1446878 finishing washer 4.3
BNARTNR
Identification
1446878
BNNORM1
SN 213912
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
for screws
M4
mm
DA
Inner diameter
4.3
mm
DW
Outer diameter
14
mm
D3
Diameter
9.5
mm
D4
Diameter
8.60
mm
H
Height
2.3
mm
Preview - Generation
Preview
3D
Dimension
2D